L-com

MPO Male to 12x LC Fan-out, 12 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 10.0m

  • Picture of MPO Male to 12x LC Fan-out, 12 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 10.0m
  • Picture of MPO Male to 12x LC Fan-out, 12 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 10.0m
Picture of MPO Male to 12x LC Fan-out, 12 Fiber Ribbon, OM2 50/125 Multimode, OFNR Jacket, Orange, 10.0m
SKU MPM12OM2-LC-10
  Available for backorder
Quantity Price
1 - 9 $65.99
10 - 24 $63.35
25 - 99 $60.71
100 + Call Us
Price $65.99

All Prices are in US Dollars and do not include duties



These L-com multi-fiber ribbon cables provide great advantages in size by offering up to 12 times the density when compared to the same size SC connector! Factory terminated and tested, these OM2 50/125 Multimode fiber optic cables provide significant installation time savings. A push-pull design is utilized for easy mating and removal. Fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures that utilize single fiber connectors. Available in 6 or 12 count MPO to MPO versions as well as MPO to fan-out assemblies utilizing LC, SC or ST connectors. MPO cassettes are also available from L-com. L-com's MPO connectors are fully compatible with US Conec MTP products. Use our custom cable configurator to create custom lengths today.

Features
  • High-density 2.5*4.8mm ribbon construction
  • Simplified cable management
  • Improved airflow and space utilization
  • Color-coded fibers and legs
  • Flexible boot LC fan-out enables orientations up to 90° to accommodate tight spaces

Application
  • Data Centers & Enterprise Networks
  • CWDM / DWDM & Transport Networks
  • Telecommunications & Carrier Networks
  • High-Performance Computing (HPC) & AI Networks
  • Industrial & OEM Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.