L-com

Mini-Toslink Male/Male Cable 2.2mm Jacket 3.0 feet

  • Picture of Mini-Toslink Male/Male Cable 2.2mm Jacket 3.0 feet
Picture of Mini-Toslink Male/Male Cable 2.2mm Jacket 3.0 feet
SKU MINITOS-MM-03
Available to Ship 376
Quantity Price
1 - 24 $9.59
25 - 49 $9.11
50 - 99 $8.63
100 + Call Us
Price $9.59

All Prices are in US Dollars and do not include duties



These premium L-com Toslink cables feature the popular 3.5mm Mini-Plug Toslink connectors and provide optimal digital audio connectivity. These cables are perfect for connecting Toslink Mini-plug enabled devices such as DVD players, CD players and MP3 and DAT recorders that are equipped with 3.5mm mini-plug style jacks. L-com's Toslink cables carry digital audio data in the form of light pulses, rather than using electricity thus eliminating the distortion caused by capacitance and resistance of traditional wire cables. The cables feature a 2.2mm outside cable diameter. Order online today!

Features
  • Contact us today for large project volume discounts!
  • Quality construction offers durability and long life
  • Works with all standard Toslink enabled devices ensuring multi vendor interoperability
  • Fiber cable eliminates distortion caused by capacitance and resistance of traditional wire cables
  • Used to connect Toslink interfaces on audio equipment such as DVD players, receivers and MP3 players

Application
  • Toslink
  • Audio playback
  • Audio recording
  • Digital audio

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.