L-com

MIL M83522 ST Coupler, Multimode and Single mode Stainless Steel

  • Picture of MIL M83522 ST Coupler, Multimode and Single mode Stainless Steel
Picture of MIL M83522 ST Coupler, Multimode and Single mode Stainless Steel
SKU FOA-M83522-YS
  Available for backorder
Quantity Price
1 + $111.99
Price $111.99

All Prices are in US Dollars and do not include duties



The FOA-M83522-YS ST to ST Single Mode and Multimode Fiber Optic Adapter is a MIL-spec fiber optic adapter designed to mate ST connectors in both single mode and multimode fiber optic systems. Constructed from stainless steel with a passivated finish, the adapter provides a durable interface for applications where mechanical strength and corrosion resistance are important. It incorporates a zirconia alignment sleeve, passivated stainless steel hardware, and a PVC dust cap for connector protection when the adapter is not in use.

The FOA-M83522-YS is designed for single mode and multimode fiber optic applications including military and aerospace equipment, telecommunications, industrial systems, fiber optic patch panels, enclosures, test equipment, and ruggedized optical systems. The ST bayonet-style interface provides secure connector retention, while the zirconia sleeve maintains precise alignment between mating connectors for consistent optical connections.

With its stainless steel construction and MIL-spec ST/ST configuration, the FOA-M83522-YS is suited for demanding fiber optic applications requiring a durable adapter for both single mode and multimode connections. It is an appropriate choice for OEMs, defense contractors, equipment manufacturers, system integrators, and other users requiring a stainless steel ST/ST fiber optic adapter for qualified military and industrial equipment.


Features
  • ST/ST adapter
  • Single mode and multimode
  • MIL-DTL-83522
  • Zirconia alignment sleeve
  • Stainless steel construction
  • Passivated finish
  • Passivated stainless steel hardware
  • PVC dust cap

Application
  • Military communications
  • Aerospace and defense
  • Tactical communications
  • Military vehicles
  • Shipboard systems
  • Radar and electronic systems
  • Ruggedized communications
  • Military fiber optic equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.