L-com

MIL M83522 ST Coupler, Multimode and Single mode Nickel Plated Brass

  • Picture of MIL M83522 ST Coupler, Multimode and Single mode Nickel Plated Brass
Picture of MIL M83522 ST Coupler, Multimode and Single mode Nickel Plated Brass
SKU FOA-M83522-YB
Available to Ship 546
Quantity Price
1 + $48.79
Price $48.79

All Prices are in US Dollars and do not include duties



The FOA-M83522-YB ST to ST Single Mode and Multimode Fiber Optic Adapter is a MIL-spec ST adapter designed to provide reliable alignment and connection of ST fiber optic connectors in single mode and multimode applications. The adapter features a brass construction with a nickel-plated finish, a precision zirconia alignment sleeve, stainless steel passivated hardware, and a PVC dust cap. Its ST interface provides a secure bayonet-style connection for applications requiring consistent mechanical and optical alignment.

Designed for use with both single mode and multimode fiber optic systems, the FOA-M83522-YB is suitable for fiber optic patch panels, enclosures, termination systems, telecommunications equipment, military and aerospace systems, industrial applications, and other demanding environments. The zirconia sleeve provides accurate connector alignment to help maintain consistent optical performance through repeated connections, while the nickel-plated brass body provides a durable and practical adapter construction.

The FOA-M83522-YB is a MIL-spec ST/ST fiber optic adapter intended for applications requiring the established ST connector interface and durable construction. Its combination of brass construction, zirconia alignment, and passivated stainless steel hardware makes it a suitable choice for equipment manufacturers, OEMs, military contractors, system integrators, and fiber optic assemblies requiring a single mode and multimode ST adapter.


Features
  • ST/ST adapter
  • Single mode and multimode
  • MIL-DTL-83522
  • Zirconia alignment sleeve
  • Brass construction
  • Nickel-plated finish
  • Passivated stainless steel hardware
  • PVC dust cap

Application
  • Military communications
  • Aerospace and defense
  • Tactical communications
  • Military vehicles
  • Shipboard systems
  • Radar and electronic systems
  • Ruggedized communications
  • Military fiber optic equipment

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.