We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber optic mating sleeve cap and chain, metal, SC connector style

SKU FOC-SCMSC
Available to Ship 125
Quantity Price
1 - 24 $5.29
25 - 49 $5.08
50 - 99 $4.92
100 + Call Us
Price $5.29

All Prices are in US Dollars and do not include duties



The L-com FOC-SCMSC is designed for use with LC mating sleeves and adapters with the purpose of protecting the fiber connection when not in use. The chain helps prevent the cap from being misplaced and keeps it in close proximity to the mating sleeve. The L-com FOC-SCMSC is in stock and available to ship same day. Order online today!

Features
  • Metal cap and chain for SC mating sleeves and adapters
  • Secure fit to keep out dirt and dust
  • Chain prevents misplacement of cap

Application
  • Data centers
  • Field terminations
  • Fiber optic installers
  • Fiber connector protection


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.