We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Economy Coupler, ST, simplex single mode, zinc alloy body, ceramic sleeve, round thru-hole mount

SKU FOA-STSM1-MC0O
Available to Ship 262
Quantity Price
1 - 24 $3.63
25 - 49 $3.45
50 - 99 $3.27
100 + Call Us
Price $3.63

All Prices are in US Dollars and do not include duties



The L-com FOA-STSM1-MC0O is a fiber optic economy coupler. The FOA-STSM1-MC0O has ST connectors for simplex single mode fiber. It features zinc alloy body with ceramic sleeve and round thru-hole mount . The L-com FOA-STSM1-MC0O is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Fiber optic ecomony coupler
  • Connector: ST
  • Fiber: simplex single mode
  • Body: zinc alloy body
  • Sleeve: ceramic sleeve
  • Flange: round thru-hole mount

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.