We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Economy Coupler, SC, duplex single mode, plastic body, PEI clip, ceramic sleeve, no flange

SKU FOA-SCSM2-PC0N
Available to Ship 974
Quantity Price
1 - 24 $3.69
25 - 49 $3.51
50 - 99 $3.32
100 + Call Us
Price $3.69

All Prices are in US Dollars and do not include duties



The L-com FOA-SCSM2-PC0N is a fiber optic economy coupler. The FOA-SCSM2-PC0N has SC connectors for duplex single mode fiber. It features plastic body with ceramic sleeve and no flange . The L-com FOA-SCSM2-PC0N is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Fiber optic ecomony coupler
  • Connector: SC
  • Fiber: duplex single mode
  • Body: plastic body
  • Sleeve: ceramic sleeve
  • Flange: no flange

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.