L-com

Fiber Optic Economy Coupler, LC, duplex w/ SC footprint single mode, plastic body, PEI clip, ceramic sleeve, w/ flange

  • Picture of Fiber Optic Economy Coupler, LC, duplex w/ SC footprint single mode, plastic body, PEI clip, ceramic sleeve, w/ flange
Picture of Fiber Optic Economy Coupler, LC, duplex w/ SC footprint single mode, plastic body, PEI clip, ceramic sleeve, w/ flange
SKU FOA-LCSM2-PC0F-SCF
Available to Ship 258
Quantity Price
1 - 24 $7.91
25 - 49 $7.51
50 - 99 $7.12
100 + Call Us
Price $7.91

All Prices are in US Dollars and do not include duties



The L-com FOA-LCSM2-PC0F-SCF is a fiber optic economy coupler. The FOA-LCSM2-PC0F-SCF has LC connectors for duplex single mode fiber. It features plastic body with ceramic sleeve and w/ flange SC footprint. The L-com FOA-LCSM2-PC0F-SCF is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Fiber optic ecomony coupler
  • Connector: LC
  • Fiber: duplex single mode
  • Body: plastic body
  • Sleeve: ceramic sleeve
  • Flange: w/ flange SC footprint

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.