L-com

Fiber Optic Economy Coupler, FC/APC, simplex single mode, copper body, ceramic sleeve, rectangular flange

  • Picture of Fiber Optic Economy Coupler, FC/APC, simplex single mode, copper body, ceramic sleeve, rectangular flange
Picture of Fiber Optic Economy Coupler, FC/APC, simplex single mode, copper body, ceramic sleeve, rectangular flange
SKU FOA-FASM1-MC0R
Available to Ship 333
Quantity Price
1 - 24 $9.49
25 - 49 $9.02
50 - 99 $8.54
100 + Call Us
Price $9.49

All Prices are in US Dollars and do not include duties



The L-com FOA-FASM1-MC0R is a fiber optic economy coupler. The FOA-FASM1-MC0R has FC/APC connectors for simplex single mode fiber. It features copper body with ceramic sleeve and rectangular flange . The L-com FOA-FASM1-MC0R is one of thousands of fiber optic products in-stock and ready to ship.

Features
  • Fiber optic ecomony coupler
  • Connector: FC/APC
  • Fiber: simplex single mode
  • Body: copper body
  • Sleeve: ceramic sleeve
  • Flange: rectangular flange

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.