L-com

Duplex HFBR Plastic Fiber Optic Cable, 10.0m

  • Picture of Duplex HFBR Plastic Fiber Optic Cable, 10.0m
Picture of Duplex HFBR Plastic Fiber Optic Cable, 10.0m
SKU FODU-HFBR-10
Available to Ship 20
Quantity Price
1 - 24 $109.99
25 - 49 $105.59
50 - 99 $102.29
100 + Call Us
Price $109.99

All Prices are in US Dollars and do not include duties



HFBR connectors provide excellent retention force combined with easy snap-in action. Plastic fiber cable delivers high bandwidth and a tight bend bend radius when compared to traditional glass fiber. Typically used in automotive, industrial control, medical and gaming equipment, these cables are available in lengths ranging from 0.3 meters to 50 meters. Connectors are HFBR-4506 (white) on both ends of the cable. Custom cable assemblies will be made in 2-3 days with no minimum requirements.

Features
  • Available in lengths ranging from 0.3 to 50 meters. Custom lengths/configurations made upon request
  • High retention force combined with easy snap-in pluggable connectors
  • Used to connect devices that employ HFBR duplex connectors
  • Very high bandwidth due to large plastic fiber core size

Application
  • Industrial automation
  • Medical applications
  • Automotive applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.