L-com

Fiber Optic Diamond Scribe, 60 Degree Cone Point, Plastic Housing

  • Picture of Fiber Optic Diamond Scribe, 60 Degree Cone Point, Plastic Housing
Picture of Fiber Optic Diamond Scribe, 60 Degree Cone Point, Plastic Housing
SKU FOT-SC-SDS
  Available for backorder
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us
Price $20.39

All Prices are in US Dollars and do not include duties



The L-com FOT-SC-SDS Diamond Scribe features a 60 degree cone point in a lightweight plastic housing. The scribe is used for the termination of fiber optic cable assemblies. Then pen-like shape makes it comfortable and easy to use. The L-com FOT-SC-SDS is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like Scribe Tool
  • Diamond Tip Scribe with 60 degree angle
  • Economical Plastic Housing

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-SDS
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
4.38 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.