L-com

Fiber Optic Deluxe Diamond Scribe, 60 Degree Cone Point, Retractable, Metal Housing

  • Picture of Fiber Optic Deluxe Diamond Scribe, 60 Degree Cone Point, Retractable, Metal Housing
Picture of Fiber Optic Deluxe Diamond Scribe, 60 Degree Cone Point, Retractable, Metal Housing
SKU FOT-SC-SDP
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FOT-SC-SDP Deluxe Diamond Scribe features a 60 degree retractable cone point. It is house in a metal casing, and is pen-like in size, weight and usage. The FOT-SC-SDP is used for the scribing of fiber optic cable for termination of connectors. The L-com FOT-SC-SDP is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like Scribe Tool
  • Diamond Tip Scribe with 60 degree angle
  • Retractable tip

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-SDP
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
5.38 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.