L-com

Fiber Optic Crimp Tool for SMA Connectors 5 Cavity .105, .137, .157, .178, .255 Hex

  • Picture of Fiber Optic Crimp Tool for SMA Connectors 5 Cavity .105, .137, .157, .178, .255 Hex
Picture of Fiber Optic Crimp Tool for SMA Connectors 5 Cavity .105, .137, .157, .178, .255 Hex
SKU FOT-CT-SMA-H
Available to Ship Call us
Quantity Price
1 - 9 $67.99
10 - 24 $65.27
25 - 99 $62.55
100 + Call Us
Price $67.99

All Prices are in US Dollars and do not include duties



The L-com FOT-CT-SMA-H is a Fiber Optic Crimp Tool for use with SMA connectors. The tool features five cavities for hex crimps. The FOT-CT-SMA-H can crimp .105 inch, .137 inch, .157 inch, .178 inch , as well as .255 inch sizes. The L-com FOT-CT-SMA-H is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Crimp Tool and Die
  • Designed for SMA-style fiber connectors
  • Five crimp cavity sizes

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-CT-SMA-H
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
8.6 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.