L-com

Fiber Optic Crimp Tool Die Rounds for .128, .137, .151, .190

  • Picture of Fiber Optic Crimp Tool Die Rounds for .128, .137, .151, .190
Picture of Fiber Optic Crimp Tool Die Rounds for .128, .137, .151, .190
SKU FOT-CTD-4R
Available to Ship Call us
Quantity Price
1 - 24 $45.39
25 - 49 $43.57
50 - 99 $42.21
100 + Call Us
Price $45.39

All Prices are in US Dollars and do not include duties



The L-com FOT-CTD-4R is a Fiber Optic Crimp Tool Die with four round cavities, supporting .128 inch, .137 inch, .151 inch, and .190 inch crimps. The L-com FOT-CTD-4R is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • High-Precision Fiber Crimp Die
  • For use with LC and MU connectors
  • Four crimp cavity sizes

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-CTD-4R
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
2.25 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.