L-com

Fiber Optic Crimp Tool and Die MU/LC .120 round, .128 Round

  • Picture of Fiber Optic Crimp Tool and Die MU/LC .120 round, .128 Round
Picture of Fiber Optic Crimp Tool and Die MU/LC .120 round, .128 Round
SKU FOT-CT-MULC-RR
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The L-com FOT-CT-MULC-RR is a Fiber Optic Crimp Tool and Die designed for the assembly of LC and MU style fiber optic connectors. The die features two round crimp sizes: .120 inch and .128 inch. The L-com FOT-CT-MULC-RR is just one of thousands of fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Crimp Tool and Die
  • Two crimp sizes contained in die
  • Designed for LC and MU style fiber connectors

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-CT-MULC-RR
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
8.6 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available
P65

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.