To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

Fiber Optic Coupler, SC Connector, Single Mode, Flange, Blue

  • Picture of Fiber Optic Coupler, SC Connector, Single Mode, Flange, Blue
Picture of Fiber Optic Coupler, SC Connector, Single Mode, Flange, Blue
SKU FOA-912
Available to Ship 360
Quantity Price
1 - 24 $11.99
25 - 49 $11.39
50 - 99 $10.79
100 + Call Us
Price $11.99

All Prices are in US Dollars and do not include duties



The L-com FOA-912 is a fiber optic coupler for use with SC connectors. The L-com FOA-912 is designed for use with single mode fiber, and is offered in a blue body, to designate its usage when installed. The L-com FOA-912 is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • SC adapter
  • For use with Single mode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.