L-com

Fiber Optic Coupler, SC/APC Duplex, Single Mode, No Flange, Green

  • Picture of Fiber Optic Coupler, SC/APC Duplex, Single Mode, No Flange, Green
Picture of Fiber Optic Coupler, SC/APC Duplex, Single Mode, No Flange, Green
SKU FOA-934
Available to Ship Call us
Quantity Price
1 - 24 $2.48
25 - 49 $2.36
50 - 99 $2.23
100 + Call Us
Price $2.48

All Prices are in US Dollars and do not include duties



The L-com FOA-934 is a fiber optic coupler for use with SC/APC duplex connectors. The L-com FOA-934 is designed for use with single mode fiber, and is offered in a green body, to designate its usage when installed. The L-com FOA-934 is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • SC/APC Duplex adapter
  • For use with Single mode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.