L-com

Fiber Optic Coupler, MPO/MTP Connector, Type A, Full Flange, Single Dust Cap, Black

  • Picture of Fiber Optic Coupler, MPO/MTP Connector, Type A, Full Flange, Single Dust Cap, Black
Picture of Fiber Optic Coupler, MPO/MTP Connector, Type A, Full Flange, Single Dust Cap, Black
SKU FOA-990A
Available to Ship Call us
Quantity Price
1 - 24 $27.19
25 - 49 $25.83
50 - 99 $24.47
100 + Call Us
Price $27.19

All Prices are in US Dollars and do not include duties



The L-com FOA-990A is a fiber optic coupler for use with MPO/MTP connectors. The L-com FOA-990A is intended for key-up to key-down (Type A) multi-fiber configurations. The coupler body is black which aids in identification of the type of installed fiber in use. The FOA-990A is a high-quality fiber optic coupler for use in a variety of panel layout configurations, and features a full mounting flange for permanent installations. The coupler ships with single dust cap to minimize dust and debris entering the optical path. The L-com FOA-990A is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • MPO/MTP adapter
  • Key-up to Key-down (Type A) multi-fiber connectors

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.