L-com

Fiber Optic Coupler, LC Duplex, Single Mode, SC Footprint, Flange, Blue

  • Picture of Fiber Optic Coupler, LC Duplex, Single Mode, SC Footprint, Flange, Blue
Picture of Fiber Optic Coupler, LC Duplex, Single Mode, SC Footprint, Flange, Blue
SKU FOA-975
Available to Ship Call us
Quantity Price
1 - 24 $12.79
25 - 49 $12.28
50 - 99 $11.89
100 + Call Us
Price $12.79

All Prices are in US Dollars and do not include duties



The L-com FOA-975 is a fiber optic coupler for use with LC duplex connectors. The L-com FOA-975 is designed for use with single mode fiber, and is offered in a blue body, to designate its usage when installed. The FOA-975 is a high-quality fiber optic coupler in a SC footprint which allows for use in a variety of panel layout configurations, and features a mounting flange for permanent installations. The L-com FOA-975 is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • LC Duplex adapter
  • For use with Single mode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.