L-com

Fiber Optic Coupler, LC Duplex, MultiMode, SC Footprint, No Flange, Aqua

  • Picture of Fiber Optic Coupler, LC Duplex, MultiMode, SC Footprint, No Flange, Aqua
Picture of Fiber Optic Coupler, LC Duplex, MultiMode, SC Footprint, No Flange, Aqua
SKU FOA-974AF
Available to Ship 57
Quantity Price
1 - 24 $13.59
25 - 49 $12.91
50 - 99 $12.23
100 + Call Us
Price $13.59

All Prices are in US Dollars and do not include duties



The L-com FOA-974AF is a fiber optic coupler for use with LC duplex connectors. The L-com FOA-974AF is designed for use with multimode fiber, and is offered in a aqua body, to designate its usage when installed. The FOA-974AF is a high-quality fiber optic coupler in a SC footprint which allows for use in existing configurations. It has no flange which allows use for inline, low-profile installations. The L-com FOA-974AF is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • LC Duplex adapter
  • For use with Multimode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.