L-com

Fiber Optic Coupler, FC/APC Connector, Single Mode, Square Metal Body

  • Picture of Fiber Optic Coupler, FC/APC Connector, Single Mode, Square Metal Body
Picture of Fiber Optic Coupler, FC/APC Connector, Single Mode, Square Metal Body
SKU FOA-962
  Available for backorder
Quantity Price
1 - 24 $12.59
25 - 49 $11.96
50 - 99 $11.33
100 + Call Us
Price $12.59

All Prices are in US Dollars and do not include duties



The L-com FOA-962 is a fiber optic coupler for use with FC/APC connectors. The L-com FOA-962 is designed for used with single mode fiber. The FOA-962 fiber optic coupler has a high quality square metal body which ensures long-lasting operation in a variety of installation scenarios. The L-com FOA-962 is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Coupler
  • FC/APC adapter
  • For use with Single mode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.