L-com

Fiber Optic Connector Cleaning Cassette w/ Dual Slots for Duplex LC Connectors

  • Picture of Fiber Optic Connector Cleaning Cassette w/ Dual Slots for Duplex LC Connectors
Picture of Fiber Optic Connector Cleaning Cassette w/ Dual Slots for Duplex LC Connectors
SKU FOC-OP-2
Available to Ship 2
Quantity Price
1 - 9 $229.99
10 - 24 $225.39
25 - 99 $220.79
100 + Call Us
Price $229.99

All Prices are in US Dollars and do not include duties



The L-com FOC-OP-2 is a handheld, Fiber Optic cassette-style cleaner. It features an ergonomic design for comfortable usage, with squeeze trigger for accurate cleaning ribbon advancement. The FOC-OP-2 has a shuttered dual-slot cleaning surface, making it ideal for use with duplex LC connectors

Features
  • Handheld, Fiber Optic Cassette Style Cleaner
  • Ergonomic design with squeeze trigger for cleaning ribbon advancement
  • Shuttered dual-slot cleaning surface
  • For use with duplex LC connectors

Application
  • Fiber Maintenance
  • Fiber Installation
  • Fiber Testing

Key Specifications

Key Specifications

Part Number
FOC-OP-2
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.