We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Connector Cleaner Mini for 2.0mm Ferrules and MIL Termini

SKU FOC-SS-200M
Available to Ship 58
Quantity Price
1 - 9 $211.99
10 - 24 $207.75
25 - 99 $203.51
100 + Call Us
Price $211.99

All Prices are in US Dollars and do not include duties



The L-com FOC-SS-200M is a Pen-shaped fiber optic connector cleaner. It features a simple, one-push action cleans both 2.0mm ferrules and various MIL-SPEC termini||400 cleanings per tool, with remaining thread cleaning window feature

Features
  • Pen-shaped fiber optic connector cleaner. It features a simple, one-push action cleans both 2.0mm ferrules and various MIL-SPEC termini
  • 400 cleanings per tool, with remaining thread cleaning window feature

Application
  • Fiber Maintenance
  • Fiber Installation
  • Fiber Testing

Key Specifications

Key Specifications

Part Number
FOC-SS-200M
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.