L-com

Fiber Optic Connector/Adapter Mini Cleaner for 1.25mm Ferrule Connectors

  • Picture of Fiber Optic Connector/Adapter Mini Cleaner for 1.25mm Ferrule Connectors
Picture of Fiber Optic Connector/Adapter Mini Cleaner for 1.25mm Ferrule Connectors
SKU FOC-SS-125M
Available to Ship 2
Quantity Price
1 - 24 $226.99
25 - 49 $217.91
50 - 99 $211.10
100 + Call Us
Price $226.99

All Prices are in US Dollars and do not include duties



The L-com FOC-SS-125M is a Pen-shaped fiber optic connector cleaner. It features a simple, one-push action, ideal for cleaning 1.25mm ferrules, adapters, and termini. The FOC-SS-125M provides at least 400 cleanings per tool. The tool handle has a useful window for checking the amount of remaining cleaning thread available.

Features
  • Pen-shaped fiber optic connector cleaner. It features a simple, one-push action cleans 1.25mm ferrules, adapters, and termini
  • 400 cleanings per tool, with remaining thread cleaning window feature

Application
  • Fiber Maintenance
  • Fiber Installation
  • Fiber Testing

Key Specifications

Key Specifications

Part Number
FOC-SS-125M
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.