L-com

Fiber Optic Connector/Adapter Cleaner Triple Pack Refills for FOC-SS250

  • Picture of Fiber Optic Connector/Adapter Cleaner Triple Pack Refills for FOC-SS250
Picture of Fiber Optic Connector/Adapter Cleaner Triple Pack Refills for FOC-SS250
SKU FOC-SS-250-R
Available to Ship 9
Quantity Price
1 - 9 $211.99
10 - 24 $207.75
25 - 99 $203.51
100 + Call Us
Price $211.99

All Prices are in US Dollars and do not include duties



The L-com FOC-SS-250-R is a Triple-pack of refills for the FOC-SS250 handheld fiber cleaner. Each refill allows for over 750 cleanings of 2.5mm ferrule-based connectors, such as SC, ST, and FC connectors. The cleaning system rotates 180° to allow for a full sweep of the connector. This tool removes dirt, oil, and debris from connectors, ensuring the performance and uptime of the fiber optic link.

Features
  • Cleaning system rotates 180 for a full sweep
  • 3-pack of refills 750+ cleanings per refill
  • Easy pushing motion engages connector and initiates cleaner
  • Extendable tip reaches recessed connectors
  • Used to remove dirt, oil, and debris from SC, ST, and FC fiber optic connectors

Application
  • Fiber Maintenance
  • Fiber Installation
  • Fiber Testing

Key Specifications

Key Specifications

Part Number
FOC-SS-250-R
Design (Tool Type)
Cleaning
Primary Application/Family
Fiber

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.