We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Carbide scribe,90 degree wedge tip 5.5mm cutting length

SKU FOT-SC-90C
Available to Ship 9
Quantity Price
1 - 24 $23.19
25 - 49 $22.03
50 - 99 $20.87
100 + Call Us
Price $23.19

All Prices are in US Dollars and do not include duties



The L-com FOT-SC-90C sapphire scribe has a 90 degree wedge tip, metal housing, and pen-like shape. The Wider 5.5mm cutting surfaces makes it a versatile tool for the scribing of fiber optics when terminating connectors on cable assemblies. L-com's FOT-SC-90C features a reversible blade, for extended tool life. The L-com FOT-SC-90C is one of thousands of high quality fiber optic products and accessories that are in-stock and ready to ship.

Features
  • Pen-like scribe Tool
  • Tungsten Carbide Tip scribe with 90 degree angle, 30 degree bevel
  • Wide 5.5mm Cutting length
  • Reversible Blade to extend tool life

Application
  • Fiber Cable Termination
  • Fiber Cable Assembly Repair

Key Specifications

Key Specifications

Part Number
FOT-SC-90C
Design (Tool Type)
Hardware
Primary Application/Family
Fiber
Length
1 in

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.