L-com

Cap for IP67 Industrial Duplex Fiber LC Plug/Assembly

  • Picture of Cap for IP67 Industrial Duplex Fiber LC Plug/Assembly
Picture of Cap for IP67 Industrial Duplex Fiber LC Plug/Assembly
SKU XPM-CAP2
Available to Ship 45
Quantity Price
1 - 24 $43.89
25 - 49 $41.70
50 - 99 $39.50
100 + Call Us
Price $43.89

All Prices are in US Dollars and do not include duties



Don't forget your dust cap to protect your IP67 LC cables when they are not in use. This cap is designed to protect IP67 LC assemblies when they are not engaged with an outlet. It creates an IP67 seal when mated to the appropriate IP67 LC connector. Conveniently, it can also be tethered to the cable using the included chain.

Features
  • Used to cover IP67 Duplex LC Industrial Plugs when not engaged with receptacle
  • IP67 rating ensures protection from moisture, dust and chemicals
  • Can be tethered with convenient chain
  • Designed to mate with the IP67 LC assembles found HERE as well as the FOC-XPLC2-MM & FOC-XPLC2-SM IP67 LC plugs

Key Specifications

Key Specifications

Primary Application
Fiber Optic
Design
Dust Cap/Cover
Connector Series
FOC-XPLC2-MM

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.