L-com

Fiber Optic Bulkhead Attenuator, SC 5dB for 1550nm

  • Picture of Fiber Optic Bulkhead Attenuator, SC 5dB for 1550nm
Picture of Fiber Optic Bulkhead Attenuator, SC 5dB for 1550nm
SKU FOATSC-55-05D
Available to Ship 17
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



The L-com FOATSC-55-05D is a bulkhead attenuator for 1550nm wavelength and is rated for 5db. The L-com FOATSC-55-05D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications. The FOATSC-55-05D is constructed of the highest quality materials, is factory tested, and are In Stock. Order today!

Features
  • 5db SC Bulkhead Attenuator supports 1550nm
  • Ceramic ferrules provide precise alignment
  • Bulkhead design is compatible with standard industry connectors
  • Used to attenuate Single mode fiber connectors/connections

Application
  • FTTX
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.