L-com

Fiber Optic Bulkhead Attenuator, SC 20dB for 1310nm

  • Picture of Fiber Optic Bulkhead Attenuator, SC 20dB for 1310nm
Picture of Fiber Optic Bulkhead Attenuator, SC 20dB for 1310nm
SKU FOATSC-31-20D
Available to Ship 4
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



The L-com FOATSC-31-20D is a bulkhead attenuator for 1310nm wavelength and is rated for 20db. The L-com FOATSC-31-20D is the perfect solution for attenuating Single mode fiber connectors for both lab and commercial applications. The FOATSC-31-20D is constructed of the highest quality materials, is factory tested, and are In Stock. Order today!

Features
  • 20db SC Bulkhead Attenuator supports 1310nm
  • Ceramic ferrules provide precise alignment
  • Bulkhead design is compatible with standard industry connectors
  • Used to attenuate Single mode fiber connectors/connections

Application
  • FTTX
  • Test and measurement

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.