L-com

Fiber Optic Adapter, SC Simplex, standard, no flange, Beige

  • Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
  • Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
  • Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
  • Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
  • Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
Picture of Fiber Optic Adapter, SC Simplex, standard, no flange, Beige
SKU FOA-510B-BGE
Available to Ship 57
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



The L-com FOA-510B-BGE is a versatile Simplex SC to SC Multimode fiber optic adapter, designed for high-performance network applications. Its standard, no flange design allows for easy integration into space-constrained installations. L-com’s FOA-510B-BGE fiber optic coupler features a Beige housing and a regular spring mechanism, ensuring a secure and stable connection. A zirconia alignment sleeve further enhances its precision, enabling accurate fiber alignment for optimal signal performance.

This SC-SC adapter is compatible with standard SC connectors and is well-suited for use in environments with high EMI/RFI interference, such as LANs, server rooms, and optical networks. The L-com FOA-510B-BGE is also a reliable choice for installations in racks, panels, and security systems, making this Simplex coupler a flexible solution for a wide range of fiber optic applications, including FTTX deployments. Additionally, it is available in multiple color options, including Beige, Black, Aqua, Heather Violet, Lime Green, Green, and Blue. The L-com FOA-510B-BGE adapter is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!


Features
  • Compatible with standard SC connectors
  • Simplex, standard
  • SC - SC Beige adapter for Multimode applications
  • Regular spring, no flange
  • Zirconia alignment sleeve
  • Available in Beige, Black, Aqua, Heather Violet, Lime Green, Green, or Blue

Application
  • High EMI/RFI environments
  • LAN, Optical Networks
  • Racks and panels
  • Server rooms
  • Security
  • FTTX


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.