We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Optic Adapter, SC Female to FC Female for Single Mode and MultiMode fiber

SKU FOA-AM-SCFFCF
Available to Ship 31
Quantity Price
1 - 24 $13.79
25 - 49 $13.10
50 - 99 $12.41
100 + Call Us
Price $13.79

All Prices are in US Dollars and do not include duties



The L-com FOA-AM-SCFFCF is a fiber optic adapter with SC female to FC female connectors. The L-com FOA-AM-SCFFCF is designed for use with single mode or multimode fiber. The L-com FOA-AM-SCFFCF is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Fiber Optic Adapter
  • SC to FC Connector Adapter
  • For use with single mode or multimode fiber

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.