L-com

Fiber Optic Adapter, FC Connector for 900µm Buffered Fiber

  • Picture of Fiber Optic Adapter, FC Connector for 900µm Buffered Fiber
Picture of Fiber Optic Adapter, FC Connector for 900µm Buffered Fiber
SKU FOA-FCB9
Available to Ship 24
Quantity Price
1 - 9 $62.99
10 - 24 $60.47
25 - 99 $57.95
100 + Call Us
Price $62.99

All Prices are in US Dollars and do not include duties



The L-com FOA-FCB9 is a fiber optic adapter for use with FC connectors. The L-com FOA-FCB9 is designed for use with 900µm buffered fiber. The FOA-FCB9 fiber adapter is useful for temporary, or semi-permanent installations, or when troubleshooting fiber links. It features a dust cap and a lanyard to protect against debris entry into the optical path. The L-com FOA-FCB9 is one of thousands of fiber optic products continually in-stock, and ready for same-day shipping.

Features
  • Buffered Fiber Optic Adapter
  • FC Connector
  • For use with 900µm buffered fiber
  • Features dust cap and lanyard

Application
  • Telecom
  • Datacom
  • Enclosure Wiring
  • Wireless Installations

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.