L-com

9/125 Single Mode, Military Fiber Cable, Dual LC / Dual LC, 3.0m

  • Picture of 9/125 Single Mode, Military Fiber Cable, Dual LC / Dual LC, 3.0m
Picture of 9/125 Single Mode, Military Fiber Cable, Dual LC / Dual LC, 3.0m
SKU SFODLCMIL-03
Available to Ship 82
Quantity Price
1 - 9 $188.99
10 - 24 $181.43
25 - 99 $173.87
100 + Call Us
Price $188.99

All Prices are in US Dollars and do not include duties



L-com's Military Grade fiber optic patch cables are built with specialized Military Tactical fiber cable that features impact and crush resistance characteristics which comply with Military requirements. Additionally, these robust assemblies are rated for operating temperatures of -40º to +75º Celsius. Three versions are available including Duplex ST, SC and LC styles. Our ST connectorized assemblies feature rust resistant stainless steel bodies and extra high force springs to ensure tight mating even when exposed to shock and vibration often encountered in the field under combat conditions. These assemblies are excellent for use in military vehicles and with field deployed communications equipment.

Features
  • Cable meets Military requirements for crush and impact resistance & rugged Polyurethane jacket protects against cuts, abrasions and chemicals
  • Multiple off the shelf lengths provide design flexibility and L-com's Custom Cable Configurator can be used to create your own lengths, connector combinations and/or polishes
  • Assemblies with ST connectors feature ruggedized stainless steel bodies which resist rust and corrosion
  • Impact Resistance: EIA/TIA-455-25, (Military Req.) Crush Resistance: EIA/TIA-455-41, (Military Req.)
  • Used to connect communications equipment that utilize ST, SC or LC Single mode, 9/125 fiber interfaces

Application
  • Combat vehicles
  • Harsh environment applications
  • Industrial Ethernet
  • Military networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.