L-com

Fiber Optic Patch Cable, Dual LC/ PC to LC/PC OS1 Bend Insensitive Single Mode, OFNR, Yellow-2M

  • Picture of Fiber Optic Patch Cable, Dual LC/ PC to LC/PC OS1 Bend Insensitive Single Mode, OFNR, Yellow-2M
  • Picture of Fiber Optic Patch Cable, Dual LC/ PC to LC/PC OS1 Bend Insensitive Single Mode, OFNR, Yellow-2M
Picture of Fiber Optic Patch Cable, Dual LC/ PC to LC/PC OS1 Bend Insensitive Single Mode, OFNR, Yellow-2M
SKU SFODBIFLC-02
  Available for backorder
Quantity Price
1 - 24 $203.99
25 - 49 $195.83
50 - 99 $189.71
100 + Call Us
Price $203.99

All Prices are in US Dollars and do not include duties



L-com's Flex-Boot Single Mode LC assemblies are designed to fit in tight spaces and in applications where a non-standard angle of connection is required. These fiber optic patch cables are built using bend insensitive fiber and feature OFNR (Riser rated) jackets along with LC style connectors. These cables utilize specialized flexible boots that can be bent in a variety of angles including 90° without exceeding the recommended bend tolerances of the cable. Bend them into the angle that best fits your application! Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 µm Single mode cabling
  • Flexible boots are able to be bent and set in different orientations to accommodate tight spaces.
  • OFNR (Riser rated) jacket complies with stringent building codes
  • A/B Markers easily identify the TX and RX connector on each end of the assembly
  • Connectors utilize a PC polish

Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.