L-com

9/125, Single mode Duplex Bend Insensitive Fiber Cable, LC / LC, 50.0m

  • Picture of 9/125, Single mode Duplex Bend Insensitive Fiber Cable, LC / LC, 50.0m
Picture of 9/125, Single mode Duplex Bend Insensitive Fiber Cable, LC / LC, 50.0m
SKU SFODBILC-50
  Available for backorder
Quantity Price
1 - 9 $515.00
10 - 24 $473.80
25 - 99 $432.60
100 + Call Us
Price $515.00

All Prices are in US Dollars and do not include duties



Bend insensitive fiber cable offers greater flexibility in demanding environments than traditional fiber cable. Bend insensitive fiber is typically used in data centers or any space constrained area where tight bends and flexibility are required. Cable assemblies are offered with LC connectors on both ends in lengths of 1, 5, 10 and 50 meters. Custom cable assemblies will be made in 2-3 days with no minimum requirements.

Features
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 single mode cabling
  • Bend insensitive fiber provides superior bend performance with negligible dB loss at very small bend radii
  • Ideal for data centers or any space constrained environment
  • Ceramic ferrules provide precise alignment
  • Available in lengths of 1, 5, 10 & 50 meters. Custom lengths/configurations made upon request

Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.