L-com

9/125, IP67 Singlemode Fiber Cable, Dual LC / Dual LC, 10.0m

  • Picture of 9/125, IP67 Singlemode Fiber Cable, Dual LC / Dual LC, 10.0m
  • Picture of 9/125, IP67 Singlemode Fiber Cable, Dual LC / Dual LC, 10.0m
Picture of 9/125, IP67 Singlemode Fiber Cable, Dual LC / Dual LC, 10.0m
SKU SFODLC-IND-10
Available to Ship 7
Quantity Price
1 + $268.21
Price $268.21

All Prices are in US Dollars and do not include duties



L-com's IP67 rated Single mode Duplex LC cable assemblies are perfect for Industrial networks and harsh environments where protection from moisture, chemicals, corrosive gases and liquids is essential. These rugged Single mode assemblies feature robust outdoor rated cable, which stands up to hostile environments. Each assembly is 100% functionally tested and is covered by a 1-year manufacturer warranty. Accessories sold separately include a bulkhead style adapter where one side is designed for standard LC fiber cable connections and the other will accept the industrial LC connector. Additionally, caps for both the bulkhead adapter and plugs are available. Contact us today with your custom cable requirements.

Features
  • Designed to mate to the XLC-MM outlet for protection from moisture, dust and chemicals
  • ODVA Compatible
  • 7mm Core-Locked PVC jacket with 2 strength member/fillers and ripcord
  • IP67 rating ensures protection from moisture and dust with an operating Temp: -40 to +85 Celsius
  • Use cap XPM-CAP2 to protect cables when not engaged in receptacle
  • Used to connect equipment with duplex LC connectors in harsh environments with specially designed strain relief withstanding up to 56lbs of force
  • Don't see the connector combination or cable length you are looking for? Use L-com's Custom Cable Configurator to create your own lengths and connector options

Application
  • 14 Gig Ethernet
  • Network Backbones
  • Server Farms
  • WAN
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.