L-com

9/125 900 µm Fiber Pigtail SC, APC Polish 3.0m, 12 Pack

  • Picture of 9/125 900 µm Fiber Pigtail SC, APC Polish 3.0m, 12 Pack
Picture of 9/125 900 µm Fiber Pigtail SC, APC Polish 3.0m, 12 Pack
SKU FPT9SNG-SCA-12PK-3
Available to Ship 5
Quantity Price
1 - 24 $124.99
25 - 49 $112.49
50 - 99 $99.99
100 + Call Us
Price $124.99

All Prices are in US Dollars and do not include duties



L-com's 9/125 Simplex Singlemode fiber optic pigtails provide a fast way to make factory terminations in the field. Factory terminated pigtails can easily be fusion or mechanically spliced to an existing fiber line. Featuring APC polish SC style connectors, these pigtails are sold in a convenient 12 pack featuring all 12 standard fiber colors. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Stock lengths are 1, 2 and 3 meters
  • Used to connect patch panels and/or network devices that utilize SC style connectors and require 900µm, 9/125µm Singlemode cabling
  • 12 pack contains one pigtail each of the following colors: black, orange, yellow, gray, blue, green, aqua, brown, red, white, violet and rose
  • Connectors utilize an APC polish
  • OFNR (Riser rated) jacket complies with stringent building codes

Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.