L-com

Fiber Breakout Conversion, 3xMPO8 no pins to 2xMPO12 no pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 1 meter

  • Picture of Fiber Breakout Conversion, 3xMPO8 no pins to 2xMPO12 no pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 1 meter
Picture of Fiber Breakout Conversion, 3xMPO8 no pins to 2xMPO12 no pins, OM4 50/125µm Multimode, LSZH Jacket, Aqua, 1 meter
SKU MPF308-MPF212OM4Z-1
Available to Ship 12
Quantity Price
1 - 4 $979.99
5 - 9 $940.79
10 - 24 $901.59
25 + Call Us
Price $979.99

All Prices are in US Dollars and do not include duties



The MPF308-MPF212OM4Z-1 from L-com is a breakout conversion cable that comes with a 3xMPO8 (no pins) to 2xMPO12 (no pins) connector configuration. This aqua blue fiber optic cable with 24 fibers features an LSZH-rated PE + EVA jacket and has maximum insertion loss of 0.75 dB. Our conversion cable is available in a length of 1 meter and is suitable for applications such as structured cabling upgrades and MPO standard normalization.

Our MPO (w/o pins) female to MPO (w/o pins) female conversion cable comes with a multimode OM4 fiber and has a fiber diameter of 50/125 µm. L-com's MPO connectors are fully compatible with US Conec MTP products. With an operating temperature range of -40 to 75 degrees C, this fiber optic cable assembly provides reliable performance across diverse conditions.

L-com’s MPF308-MPF212OM4Z-1 fiber optic conversion cable has a cable diameter of 3.8 mm and a breakout diameter of 3 mm. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPF308-MPF212OM4Z-1 breakout conversion cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal multimode OM4 fiber optic conversion cable for your requirements.


Features
  • Optimized for fiber count conversions and redistributions
  • Converts 120G to 3x40G & 300G to 3x100G
  • Clean QSFP alignmet
  • No fiber loss
  • OM4 50/125µm Multimode
  • LSZH rated jacket

Application
  • Structured cabling upgrades
  • MPO standard normalization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.