L-com

Fiber optic 3-Step Precision Cleaver

  • Picture of Fiber optic 3-Step Precision Cleaver
Picture of Fiber optic 3-Step Precision Cleaver
SKU FOT-CLV3
  Available for backorder
Quantity Price
1 - 4 $781.99
5 - 9 $766.35
10 - 24 $750.71
25 + Call Us
Price $781.99

All Prices are in US Dollars and do not include duties



The L-com FOT-CLV3 is a high precision cleaver that uses a 3 step process to cleave 125um sinlgle fibers with coatings between 250 and 900um in preperation for fusion or mechanical splicing. The FOT-CLV3 has a measurable cleave length from 5-20mm and an angle of 90°. The FOT-CLV3 comes with an attached fiber disposal bin and a blade good for up to 48,000 cleaves before needing to be replaced. The FOT-CLV3 is compact, durable, and precise, which makes it perfect for all cleaving applications. In stock and ready to ship, order the L-com FOT-CLV3 today!

Features
  • 3 step operation
  • 90° cleave angle +/- .5°
  • Cleave lengths of 5mm-20mm
  • Fiber diameter of 125um
  • For coating diameters of 250 um to 900um
  • Around 48,000 cleaves before replacing blade
  • Blade is field servicable
  • Fiber waste bin included

Application
  • Fusion splicing
  • Mechanical splicing
  • Splice on connectors

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.