L-com

1 Meter Interval 12 count OM1 62.5/125 Bulk Breakout, 2mm Sub Units

  • Picture of 1 Meter Interval 12 count OM1 62.5/125 Bulk Breakout, 2mm Sub Units
Picture of 1 Meter Interval 12 count OM1 62.5/125 Bulk Breakout, 2mm Sub Units
SKU FOBOM1IB12-M
  Available for backorder
Quantity Price
1 + $27.39
Price $27.39

All Prices are in US Dollars and do not include duties



This rugged Indoor/Outdoor, OM1 62.5/125 Multimode Breakout cable is a great option for longer fiber backbone runs within a building or between buildings in a campus environment. Our breakout cable is OFNP, plenum rated so it can be placed in ceilings and other plenum air spaces. This series features a single outer jacket which surrounds and protects the individually jacketed fibers within. Our bulk fiber cable is sold by the meter and requires a 25 meter minimum order. Contact us today for large project volume discounts.

Features
  • Individual Fiber Jackets OD 2.0mm
  • OFNP jacket complies with stringent building codes
  • Tight buffered coating provides environmental and mechanical protection
  • Compatible with all standard fiber optic connectors
  • Indoor/Outdoor rated jacket used for connecting multiple fiber connections within or between buildings

Application
  • FTTX
  • High EMI/RFI environments
  • LAN backbone
  • Security


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.