L-com

Fiber Enclosure Wall Mount with 48 SC(UPC) Single Mode Couplers & Pigtails

  • Picture of Fiber Enclosure Wall Mount with 48 SC(UPC) Single Mode Couplers & Pigtails
Picture of Fiber Enclosure Wall Mount with 48 SC(UPC) Single Mode Couplers & Pigtails
SKU FE-WM48SC
Available to Ship Call us
Quantity Price
1 - 9 $207.99
10 - 24 $203.83
25 - 99 $199.67
100 + Call Us
Price $207.99

All Prices are in US Dollars and do not include duties



This indoor wall mounted, single door fiber optic distribution management cross connect enclosure is ideal for end terminations of fiber optic runs in residential or commercial buildings. The FE-WM48SC comes with 48 SC simplex coupler ports installed with 48x SC/UPC single mode pigtails ready for splicing. In addition to the fiber pigtails and couplers, the FE-WM48SC comes with a fiber optic splice tray & cable management which helps maintain a bend radius greater than 1.6 in [40mm]

This wall mounted configuration permits positive fiber management, connectivity and distribution of 48 incoming fiber optic cable channels. All the cross connectivity functions of splicing, termination, and interconnection for your plant, backbone and in-building fiber cabling can be included in the enclosures to protect and ease the organization of your installations. This wall mount enclosure provides a professional economical solution for protection of critical network components. This enclosure is fabricated of SPCC steel offering protection from damage in stand-alone locations and in network closets. The cable entry points are fully protected and provide easy access.

Features
  • Painted Carbon Steel
  • Low Profile Wall Mounted Fiber Enclosure
  • Supports Fiber Splices to 48 Simplex SC couplers
  • Routing guides to limit bend radius and enhance strain-relief control
  • Spring loaded press-pull button lock latch

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.