L-com

Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails

  • Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
  • Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
  • Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
  • Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
  • Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
Picture of Fiber Enclosure Wall Mount with 72 LC/APC Duplex Adapters & 144 LC/APC Pigtails
SKU LCWB-72LCAP
Available to Ship 15
Quantity Price
1 - 4 $570.00
5 - 9 $547.20
10 - 24 $524.40
25 + Call Us
Price $570.00

All Prices are in US Dollars and do not include duties



Introducing the LCWB-72LCAP, a versatile indoor fiber optic distribution management enclosure designed to streamline connectivity in various networking environments. Crafted from sturdy SPCC Steel, this enclosure ensures long-lasting performance and protection for your fiber optic connections. The L-com LCWB-72LCAP comes equipped with 72 LC/APC duplex adapters installed and 144 LC/APC single mode 2.0mm pigtails, ready for splicing, providing ample capacity to accommodate your networking needs.

L-com’s LCWB-72LCAP cable management is facilitated by fiber management rings that maintain a bend radius larger than 40mm, minimizing signal loss and optimizing performance. The secure lid latch, accompanied by a set of 2 keys, offers added security for your network infrastructure, ensuring peace of mind in high-traffic environments. All the cross-connectivity functions of splicing, termination, and fiber optic distribution for your plant, backbone and in-building fiber cabling can be included in the termination enclosures to protect and ease the organization of your installations.

Operational across temperatures ranging from -40°C to 60°C, the L-com LCWB-72LCAP excels in a variety of indoor networking applications, including FTTH access networks, telecommunication networks, CATV networks, data communications networks, LAN deployments, and data centers. Whether in small-scale setups or large-scale deployments, this low-profile indoor fiber optic wall mount enclosure delivers reliability, security, and performance to meet your networking requirements.


Features
  • Low profile fiber optic wall mount enclosure
  • SPCC Steel
  • Includes 72 LC/APC duplex adapters and 144 LC/APC 2.0mm pigtails
  • Fiber management rings ensure bend radius larger than 40mm
  • Secure lid latch, set of 2 keys
  • Operational temp -40°C to 60°C

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • LAN (Local Area Network) deployments
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.