L-com

Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels

  • Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
  • Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
Picture of Fiber Enclosure Wall Mount, 24 Ports, Empty with Splice Tray & Adapter panels
SKU LCWB-24
Available to Ship 32
Quantity Price
1 - 9 $175.99
10 - 24 $168.95
25 - 99 $161.91
100 + Call Us
Price $175.99

All Prices are in US Dollars and do not include duties



Introducing the L-com LCWB-24, an indoor fiber optic distribution management enclosure engineered to optimize connectivity in diverse networking environments. Crafted from robust SPCC Steel, this fiber optic enclosure provides reliable housing for your fiber optic terminations, ensuring long-lasting performance in indoor settings. Equipped with 6 port adapter panels, splice tray, and fiber management rings, the L-com LCWB-24 supports SC, ST, FC, & LC duplex adapters, offering flexibility to accommodate various types of connections.

With a capacity of 24 ports and features like a secure lid latch and set of set of 2 keys, this low-profile wall-mountable fiber enclosure prioritizes security and ease of use for your network infrastructure. Its fiber management rings ensure a bend radius larger than 40mm, promoting efficient cable management and minimizing signal loss. Operating flawlessly in temperatures ranging from -40°C to 60°C, the L-com LCWB-24 is suitable for a wide range of indoor networking applications, including FTTH access networks, telecommunication networks, CATV networks, data communications networks, LAN deployments, and data centers.

In summary, the L-com indoor fiber termination enclosure offers a comprehensive solution for indoor fiber optic termination, featuring a durable construction, versatile support for different adapter types, and enhanced security features. Whether deployed in FTTH access networks or data centers, this enclosure delivers reliability, performance, and ease of installation, making it an ideal choice for indoor networking installations.


Features
  • Low profile fiber optic wall mount enclosure
  • SPCC Steel
  • 24 ports, includes 6 port adapter panels, splice tray, fiber management rings
  • Accomodates SC, ST, FC, & LC duplex adapters
  • Fiber management rings ensure bend radius larger than 40mm
  • Secure lid latch, set of 2 keys
  • Operational temp -40°C to 60°C

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • LAN (Local Area Network) deployments
  • Data Centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.