L-com

Fiber Enclosure Rack Mount 1U (1.75") 24 Simplex SC/APC Adapters and 24 SC/APC 0.9mm Pigtails

  • Picture of Fiber Enclosure Rack Mount 1U (1.75") 24 Simplex SC/APC Adapters and 24 SC/APC 0.9mm Pigtails
Picture of Fiber Enclosure Rack Mount 1U (1.75") 24 Simplex SC/APC Adapters and 24 SC/APC 0.9mm Pigtails
SKU LCFPP-SL01-24SCA
Available to Ship 8
Quantity Price
1 - 9 $181.99
10 - 24 $174.71
25 - 99 $167.43
100 + Call Us
Price $181.99

All Prices are in US Dollars and do not include duties



This 19 Inch Rack Mount Fiber Enclosure, the LCFPP-SL01-24SCA, and its low profile 1U (1.75") design comes with 24 Simplex SC/APC couplers pre-installed along with 24 SC/APC 0.9mm pigtails. Ideal for fiber termination in your network closet, the slide out tray provides easy access to your fiber optic connections.

Features
  • 24 Simplex SC/APC Couplers Installed along with 24 SC/APC 0.9mm Pigtails
  • 1U (1.75")19 Inch Rack Mount design
  • Cable Management Tray designed to securely and safely hold your fiber strands
  • Sliding tray design allows for easy access to your fiber connections even while installed in a standard 19 inch rack
  • TIA/EIA-568-B.3 compliant

Application
  • FTTH Access Networks
  • Telecommunication Networks
  • CATV Networks
  • Data Communications Networks
  • Data Communications Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.