L-com

Fiber Coupler, LC/LC SlimLine Quad, Translucent Internal Shutter, Vertical Spring, High Density Reduced Height, No Flange, Aqua

  • Picture of Fiber Coupler, LC/LC SlimLine Quad, Translucent Internal Shutter, Vertical Spring, High Density Reduced Height, No Flange, Aqua
  • Picture of Fiber Coupler, LC/LC SlimLine Quad, Translucent Internal Shutter, Vertical Spring, High Density Reduced Height, No Flange, Aqua
Picture of Fiber Coupler, LC/LC SlimLine Quad, Translucent Internal Shutter, Vertical Spring, High Density Reduced Height, No Flange, Aqua
SKU FOA-836-AQU
Available to Ship 100
Quantity Price
1 - 24 $16.79
25 - 49 $16.12
50 - 99 $15.61
100 + Call Us
Price $16.79

All Prices are in US Dollars and do not include duties



The L-com FOA-836-AQU is a Quad LC/LC fiber optic adapter with a reduced height of 9.4mm for high-density packaging. This single mode/multimode fiber adapter is designed for commercial use and is made of PEI plastic material. This aqua blue fiber optic adapter is specifically stocked to be readily available for same-day shipment.

L-com’s commercial fiber optic adapter is tested for functionality and guaranteed compatibility for outstanding network performance. Our aqua blue fiber adapter is compatible with single mode/multimode fibers. The FOA-836-AQU adapter is available with a durable vertical spring allowing for a secure fit and easy installation. The integrated internal shutter of this LC/LC fiber optic adapter protects against lasers, dust, and other contaminants while protecting the ferrule.

The Quad fiber optic adapter from L-com is capable of handling high-performance networking environments. The connector of this LC/LC fiber adapter is available without flange. Our FOA-836-AQU adapter is suitable for high EMI/RFI environments, LAN, optical networks, racks and panels, server rooms, security, and FTTX. This commercial fiber optic adapter is designed to operate at temperatures ranging from -40 to 85 deg C.

The FOA-836-AQU fiber optic adapter is just one of many fiber optic products that are available from L-com for international and domestic orders. We are a global leader in wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. L-com also stocks a wide selection of Quad LC/LC fiber optic adapters that ship same-day from our warehouse.


Features
  • Compatible with standard LC connectors
  • Translucent internal shutter protects against lasers, dust and contaminants
  • Translucent internal shutter allows for quick VFL detection
  • 9.4mm height for high-density packaging
  • Durable vertical spring ensures tight fit
  • Multiple colors available for Single Mode or Multimode use

Application
  • High EMI/RFI environments
  • LAN, Optical Networks
  • Racks and panels
  • Server rooms
  • Security
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.