L-com

Fiber Coupler, LC/LC Duplex, Translucent Internal Shutter, Side Spring, High Density, No Flange, Blue

  • Picture of Fiber Coupler, LC/LC Duplex, Translucent Internal Shutter, Side Spring, High Density, No Flange, Blue
Picture of Fiber Coupler, LC/LC Duplex, Translucent Internal Shutter, Side Spring, High Density, No Flange, Blue
SKU FOA-812-BLU
Available to Ship 278
Quantity Price
1 - 24 $8.69
25 - 49 $8.34
50 - 99 $8.08
100 + Call Us
Price $8.69

All Prices are in US Dollars and do not include duties



The L-com FOA-812-BLU LC duplex coupler is built with an integrated automatic internal dust shutter that keeps the couplers interior clean from dust and debris when not in use. The L-com FOA-812-BLU comes in a high density housing and features a durable metal side spring that ensures a tight fit. The L-com FOA-812 couplers come color coded to denote Single Mode or Multimode use. These couplers are ideal for today's high speed networking environment where cleanliness is an absolute requirement for performance. The L-com FOA-812-BLU is one of thousands of fiber optic products in-stock and ready to ship. Order Online Today!

Features
  • Compatible with standard LC connectors
  • Translucent internal shutter protects against lasers, dust and contaminants
  • Translucent internal shutter allows for quick VFL detection
  • Available in duplex and quad
  • Housings in Aqua, Beige, Green, Heather Violet or Blue
  • Zirconia alignment sleeve with Multimode and Single Mode applications
  • Durable metal side spring ensures tight fit

Application
  • High EMI/RFI Environments
  • Racks and Panels
  • Server Rooms
  • LAN
  • Security

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.