L-com

Fiber Breakout Conversion Harness, MPO24 no pins to 2xMPO12 no pins, SMF 9/125µm, LSZH Jacket, Yellow, 5 meter

  • Picture of Fiber Breakout Conversion Harness, MPO24 no pins to 2xMPO12 no pins, SMF 9/125µm, LSZH Jacket, Yellow, 5 meter
Picture of Fiber Breakout Conversion Harness, MPO24 no pins to 2xMPO12 no pins, SMF 9/125µm, LSZH Jacket, Yellow, 5 meter
SKU MPF24212SMZ-5
Available to Ship 3
Quantity Price
1 - 9 $90.99
10 - 24 $87.35
25 - 99 $83.71
100 + Call Us
Price $90.99

All Prices are in US Dollars and do not include duties



The MPF24212SMZ-5 from L-com is a breakout conversion harness that comes with a MPO24 (no pins) to 2xMPO12 (no pins) connector configuration. This yellow fiber harness with 24 fibers features an LSZH-rated PE + EVA jacket and has maximum insertion loss of 0.75 dB. Our harness is available in a length of 5 meters and is suitable for applications such as migration from 12F to 24F backbones and mixed-generation data centers.

Our MPO (w/o pins) female to MPO (w/o pins) female breakout harness comes with a single mode OS2 fiber and has a fiber diameter of 9/125 µm. L-com's MPO connectors are fully compatible with US Conec MTP products. With an operating temperature range of -40 to 75 degrees C, this harness provides reliable performance across diverse conditions.

L-com’s MPF24212SMZ-5 conversion cable has a cable diameter of 3.8 mm and a breakout diameter of 3 mm. Our breakout harness can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPF24212SMZ-5 breakout harness can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of conversion harness for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single mode OS2 fiber harness for your requirements.


Features
  • Optimized for fiber count conversions and redistribution
  • Converts: 100G to 2x40G, 200G to 2x100G, & 400G to 2x200G
  • OS2 9/125µm Single Mode
  • LSZH rated jacket

Application
  • Migration from 12F to 24F backbones
  • Mixed-generation data centers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.