L-com

Fiber Breakout Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, SMF 9/125µm, OFNR Jacket, Yellow, 1 meter

  • Picture of Fiber Breakout Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, SMF 9/125µm, OFNR Jacket, Yellow, 1 meter
Picture of Fiber Breakout Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, SMF 9/125µm, OFNR Jacket, Yellow, 1 meter
SKU MPM308212SMR-1
Available to Ship 5
Quantity Price
1 - 9 $123.99
10 - 24 $119.03
25 - 99 $114.07
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



The MPM308212SMR-1 from L-com is a breakout conversion harness that comes with a 3xMPO8 (w/ pins) to 2xMPO12 (w/ pins) connector configuration. This yellow fiber harness with 24 fibers features an OFNR-rated PVC jacket and has maximum insertion loss of 0.75 dB. Our harness is available in a length of 1 meter and is suitable for applications such as structured cabling upgrades and MPO standard normalization.

Our MPO (w/ pins) male to MPO (w/ pins) male breakout harness comes with a single mode OS2 fiber and has a fiber diameter of 9/125 µm. L-com's MPO connectors are fully compatible with US Conec MTP products. With an operating temperature range of -40 to 75 degrees C, this harness provides reliable performance across diverse conditions.

L-com’s MPM308212SMR-1 conversion cable has a cable diameter of 3.8 mm and a breakout diameter of 3 mm. Our breakout harness can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPM308212SMR-1 breakout harness can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of conversion harness for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single mode OS2 fiber harness for your requirements.


Features
  • Optimized for fiber count conversions and redistribution
  • Converts: 120G to 3x40G & 300G to 3x100G
  • OS2 9/125µm Single Mode
  • OFNR rated jacket

Application
  • Structured cabling upgrades
  • MPO standard normalization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.