We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Fiber Conversion Harness, 3xMPO8 w/ pins to 2xMPO12 w/ pins, SMF 9/125um, LSZH Jacket, Yellow, 3 meter

SKU MPM308212SMZ-3
Available to Ship 5
Quantity Price
1 - 4 $121.99
5 - 9 $117.11
10 - 24 $112.23
25 + Call Us
Price $121.99

All Prices are in US Dollars and do not include duties



The L-com MPM308212SMZ-3 is a fiber conversion harness, which features a 3xMPO8 fiber legs with male connectors to 2xMPO12 fiber legs with male connectors The L-com MPM308212SMZ-3 multi-fiber conversion cables feature9/125um single mode fiber, and LSZH Jacket, in industry-standard Yellow color. The MPM308212SMZ-3 harness enables network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. The L-com MPM308212SMZ-3 fiber conversion harness is configured for consolidating of these lower-count connections to a common 24-fiber backbone. L-com's MPO connectors are fully compatible with US Conec MTP products. The MPM308212SMZ-3 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship!

Features
  • Fiber Conversion Harness
  • Converts from 3xMPO8 fiber legs with male connectors to 2xMPO12 fiber legs with male connectors
  • 9/125um single mode
  • LSZH (Low-Smoke, Zero-Halogen) Jacket
  • Industry-Standard Yellow-colored jacket

Application
  • Data Centers/Enterprise Networking
  • Server connectivity
  • 40G and 100G Ethernet
  • Link Aggregation
  • Fiber Optimization

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.