L-com

Fiber Connector, MPO Male, 12 Fiber, for 4.0mm SMF, Yellow, Short boot, Low-loss

  • Picture of Fiber Connector, MPO Male, 12 Fiber, for 4.0mm SMF, Yellow, Short boot, Low-loss
Picture of Fiber Connector, MPO Male, 12 Fiber, for 4.0mm SMF, Yellow, Short boot, Low-loss
SKU FOC-MPMSM1230-YLSP0
Available to Ship 39
Quantity Price
1 - 24 $40.19
25 - 49 $38.58
50 - 99 $37.38
100 + Call Us
Price $40.19

All Prices are in US Dollars and do not include duties



The L-com FOC-MPMSM1230-YLSP0 is a MPO male connector for 12 fiber single mode applications. The L-com FOC-MPMSM1230-YLSP0 is designed for use with a 4.0mm fiber diameter and comes with a yellow color designator to denote single mode usage. The L-com FOC-MPMSM1230-YLSP0 comes with a short boot for round fiber cables and is made with a familiar push-pull design for easy insertion and removal. Built to deliver lower insertion loss, L-com's MPO connectors will provide the dependability and performance required for the most demanding high-speed networks. Order online today!

Features
  • 12 Fiber MPO Male
  • Yellow color designation for Single mode
  • 4.0mm fiber diameter
  • Low-loss connector
  • Short Boot

Application
  • Fiber Termination
  • Local Area Networks
  • Enterprise Networks
  • Voice/video/data


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.